text.skipToContent text.skipToNavigation

Solenoid valves

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
CODING EXAMPLE
D 1 E VC - M P
D SERIES
1 SIZE
1 = 10,5 mm
E VERSION
E = solenoid valve
VC COMPONENT
VC = plugin valve
M TYPE OF SOLENOID VALVE
M = 5/2 monostable
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 1x3/2 NC + 1x3/2 NO
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
D = 2x2/2 NC
H = 2x2/2 NO
R = 1x2/2 NC + 1x2/2 NO
P MANUAL OVERRIDE
P = push button
R = with push and turn device
CODING EXAMPLE
D 2 E VC - M P
D SERIES
2 SIZE
1 = 10,5 mm
2 = 16 mm
E VERSION
E = solenoid valve
VC COMPONENT
VC = plugin valve
M TYPE OF SOLENOID VALVE
M = 5/2 monostable
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 1x3/2 NC + 1x3/2 NO
V = 5/3 CC K = 5/3 CO
N = 5/3 CP
D = 2x2/2 NC
H = 2x2/2 NO
R = 1x2/2 NC + 1x2/2 NO
P MANUAL OVERRIDE
P = push button
R = with push and turn device
We think you are in United States.
Update your location?