text.skipToContent text.skipToNavigation
Mod. DS1

Mod. DS1

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
5E S 050 BS 05P 0200 A S 1
5E SERIES
S PROFILE
S = square section
050 SIZE
050 = 50x50 mm
065 = 65x65 mm
080 = 80x80 mm
BS TRANSMISSION
BS = recirculating ball screw
05P SCREW PITCH
00P = without spindle (only for D version)
05P = 5 mm
10P = 10 mm
16P = 16 mm (only for size 080)
0200 TOTAL STROKE (TS)
See table of mechanical characteristics
A VERSIONS
A = standard axis
D = support axis (dummy)
S TYPE OF SLIDER
S = standard
C = short
1 NUMBER OF SLIDERS
1 = 1 slider

Electromechanical axis Mod. DS1

+ = add the stroke

NOTE:
■ Dimension T2 in size 50 is not indicated because there is only one slot.
● Dimension Y indicates the hole for centralized lubrication by means of grease.



Size A ØB B1 B2 ØC ØD D1 E E1 F ØG1 G2 ØG3 G4 H K1 J1 K2 J2 K3 J3 L1 L2 M1 M2 M3 P1 P2 PA1 PA2 T1 T2 T3 V W Y Z1 Z2
50 - - - - - - - 32 138 50 6 2 6 2 61 M4 7,5 - - M4 6 264 235 214 48 65 30 40 16,7 40 20 10 6 227 6,3 8 4
65 - - - - - - - 33 165 65 8 2 6 2 76 M5 8 - - M4 6 313,5 284 261 63 80 40 53 22 50 23,5 18 10 6 276 6,3 8 4
80 - - - - - - - 38 213 80 10 3 8 2 95 M6 12 - - M5 10 410,5 374,5 350 78 100 55 64 30 60 25 25 10 8 366,5 6,3 8 4


We think you are in United States.
Update your location?