text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Elbow connector

* = Integrated Locking Clip to secure the collet in its position
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. F7550

* = model without mounting holes



Mod. A G M S T1 T2 Weight [g]
F7550 6 6 11,6 18,5 4 11,4 7,5 6
F7550 8 8 13,9 20,5 4 13,7 8,5 9
F7550 10 10 16,1 24 4 15,8 8 12
F7550 12 12 20,2 28 4 9 9,6 20
F7550 16* 16 27 33,5 - - - 42
F7550 16 = model without mounting holes

We think you are in United States.
Update your location?