text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Junction elbow
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. F7555



Mod. A B G L L1 M T Weight [g]
F7555 6-6 6 6 11,6 23 8 18,5 17,5 4
F7555 8-8 8 8 13,9 25 9 20,5 18,5 5
F7555 10-10 10 10 16,1 28,5 10 24 21 8
F7555 12-12 12 12 20,2 32 13 28 23 12


We think you are in United States.
Update your location?