text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Elbow fittings Mod. 9402



Mod. A C D E F G H L M SW SW1 Weight (g) Package (pcs)
9402 8-M16x1,5R 8x1 8,2 M16x1,5 30 21 24 9 49 27,5 15 22 130 10
9402 8-M22x1,5R 8x1 8,2 M22x1,5 30 21 30 9 49 27,2 15 27 138 10
9402 12-M16x1,5R 12x1,5 8,2 M22x1,5 30 21 24 9 49 29,5 15 27 114,5 10
9402 12-M22x1,5R 12x1,5 8,2 M22x1,5 30 21 30 9 49 29,5 15 27 114,5 10


We think you are in United States.
Update your location?