text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Straight fittings with female thread Mod. 9463



Mod. A D F G h L SW Weight (g) Package (pcs)
9463 6-M12x1,5 6x1 M12x1,5 13,8 17 11 34 15 34 10
9463 6-M16x1,5 6x1 M16x1,5 15,3 21 10,5 34 19 51 10
9463 8-M10x1 8x1 M10x1 16,5 18,5 9 33 17 46 10
9463 8-M12x1,5 8x1 M12x1,5 16,5 18,5 10,5 35,5 17 51 10
9463 8-M16x1,5 8x1 M16x1,5 16,5 21 10,5 35,5 17 51 10


We think you are in United States.
Update your location?