text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Straight connectors Mod. 9580



Mod. A A1 F F1 L Weight (g) Package (pcs)
9580 6 6x1 6x1 14 14 37,5 21 10
9580 8 8x1 8x1 16 16 41 27 10
9580 10/7 10x1,5 10x1,5 18 18 44 34 10
9580 10/7,5 10x1,25 10x1,25 18 18 44 34 10
9580 10 10x1 10x1 18 18 44 33 10
9580 12 12x1,5 12x1,5 20 20 45,5 43 10
9580 12-8 12x1,5 8x1 20 16 44 37 10
9580 15 15x1,5 15x1,5 24 24 52 87 10
9580 16/12 16x2 16x2 25 25 58 100 10
9580 18 18x2 18x2 27 27 57 109 10


We think you are in United States.
Update your location?