text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead with test point & tube connection Mod. VPC2



Mod. A D D1 C H h L SW SW1 Weight (g) Package (pcs)
VPC2 M16x1,5-8-M18x1,5 8x1 M18x1,5 M16x1,5 5,5 21 2,5 40 20 22 61 10
VPC2 M16x1,5-8-M20x1,5 8x1 M20x1,5 M16x1,5 5 21 2,5 40 22 24 71 10


We think you are in United States.
Update your location?