text.skipToContent text.skipToNavigation
Series HP6000

Series HP6000

Male connector
Thread metric parallel
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. HP6511 VNR



Mod. A D C F G H L SW Weight [g]
HP6511 4-M10x1 VNR 4 M10x1 14 8,8 13,2 11,5 33 12 22
HP6511 6-M10x1 VNR 6 M10x1 16 11,7 13,2 11,5 32,5 12 19


We think you are in United States.
Update your location?