text.skipToContent text.skipToNavigation
Series H8000

Series H8000

Tee connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. H8540



Mod. A C F M L Weight [g]
H8540 4-V 4 3 10.5 22 44 28
H8540 6-V 6 4 13.5 26 52 43
H8540 8-V 8 5 15.5 29 58 55
H8540 10-V 10 6 18 32.5 64 78
H8540 12-V 12 7 20 34 67 90


We think you are in United States.
Update your location?