text.skipToContent text.skipToNavigation

MC202-F00

Filter element   25μm (standard)
Name of Series   MC
Size   G3/8 - G1/2
Condensate drain   Normal - semiautomatic (standard)
Function   FILTER
Ports   G1/2
Full screen
Your configuration

Filters

FT01 = filter without drain with threaded port
FT02 = filter with semiautomatic manual drain
FT03 = filter with automatic drain



Mod. A B C E F G H M N O P Q T U
MC202-F00 184 133 51 14 163 21 5,5 62 60 G1/8 53 72 46 G1/2


We think you are in United States.
Update your location?