text.skipToContent text.skipToNavigation

MX2-1/2-F00

Filter element   25 µm (standard)
Name of Series   MX
Size   G3/8 - G1/2 - G3/4
Condensate drain   Semiautomatic-manual drain (standard - only for polymer bowl)
Ports   G1/2
Flow direction   From left to right (standard)
Full screen
Your configuration

Filters Series MX

FT01 = filter with direct G1/8 exhaust
FT02 = filter with semi-automatic manual drain
FT03 = filter with automatic/ depressuring drain



Mod. A C G I L M N O R S T Weight (kg)
MX2-1/2-F00 G1/2 70 55,3 68 G1/8 80 212 127 85 174,5 37,5 0,5


We think you are in United States.
Update your location?