text.skipToContent text.skipToNavigation

6432 8-1/8

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 8-1/8 8 G1/8 5 16 14.2 6 45 11 12 37


We think you are in United States.
Update your location?