text.skipToContent text.skipToNavigation

6463 8-1/4

Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 8-1/4 8 G1/4 11.5 13.7 16.5 29 7 15 23


We think you are in United States.
Update your location?