text.skipToContent text.skipToNavigation

6512 4-1/4

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 4-1/4 4 G1/4 14.0 8.8 16.4 7 20.5 15 2.5 14


We think you are in United States.
Update your location?