text.skipToContent text.skipToNavigation

6580 6-4

Full screen
Your configuration

Fittings Mod. 6580 - Reducer



Mod. A B F G L M N Weight [g]
6580 6-4 6 4 12 9 31.5 16 14 12


We think you are in United States.
Update your location?