Soft start valves
Series MC
Ports G1/4, G3/8 and G1/2
Modular
Modular
Series MC soft start valves are used to avoid damages to people or equipment when pressurising pneumatic systems containing cylinders.
The features of these components allow to pressurise an equipment up to 50% of the indicated pressure, after which 100% is reached rapidly.
The usual location of the soft start valve is after the FRL unit; in fact the modular design allows for perfect adaptability with all Series MC.
A pressure switch can be mounted into the upper part of the unit after removal of the S2610 G1/8 plug.
An electrical or pneumatic 3 way valve should be installed at the bottom of the unit to allow depressurisation.
The features of these components allow to pressurise an equipment up to 50% of the indicated pressure, after which 100% is reached rapidly.
The usual location of the soft start valve is after the FRL unit; in fact the modular design allows for perfect adaptability with all Series MC.
A pressure switch can be mounted into the upper part of the unit after removal of the S2610 G1/8 plug.
An electrical or pneumatic 3 way valve should be installed at the bottom of the unit to allow depressurisation.
Series
Accessories
Soft starter ser. mc - MC104-AV
Soft starter ser. mc - MC202-AV
Soft starter ser. mc - MC238-AV
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX3-3/4-FL
Kit wall brckts + flngs s.mx - MX2-1/2-KK
Kit "b" for modular frl - MC104-ST
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular, compact, poppet type |
Materials | Zama, NBR, technopolymer |
Ports | G1/4 G3/8 G1/2 |
Weight | Kg 0,275 0,566 0,544 |
Mounting | In-line wall or panel mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finishing | Enamelled |
Operating pressure | 2 ÷ 10 bar |
Nominal flow (determined at 6 bar with ΔP1) | G1/4 = 1850 Nl/min, G3/8 = 4000 Nl/min, G1/2 = 4350 Nl/min |
Fluid | Compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
MC | 2 | 02 | AV |
MC | SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORTS 04 = G1/4 38 = G3/8 02 = G1/2 |
AV | AV = SOFT START VALVE |
1-7/7 results