text.skipToContent text.skipToNavigation
Series VEM

Series VEM

Miniaturized vacuum generators with integrated valves and monitoring system. Possibility to command suction and blow-off individually without using external valves.
One of the most important features of Series VEM compact ejector is the extreme compactness.
This compactness and low weight makes them suitable for "dynamic" applications such as robots, when assembled directly on the part in motion (gripper head etc.)

The Compact ejector Series VEM have integrated suction-and blow off individually without using external valves.
With these it is therefore possible to command suction and blow-off individually without using external valves.
The compact ejectors Series VEM are often used in completely automatic handling systems.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description - body in anodized Aluminium
- valve function for the suction available in normally open (NO ) or normally closed (NC) version
- blow-off valve (NC), integrated silencer and filter
Options Possibility of mounting fitting plate
Full screen
Your configuration
Coding example
VEM - 05 C 2 - VE
VEM SERIES
VEM = Vacuum ejector
05 NOZZLE DIAMETER
05 = 0,5 mm
07 = 0,7 mm
10 = 1,0 mm
C VALVE FUNCTION
C = NC (suction OFF when not activated)
A = NO (suction ON when not activated)
2 VERSION
2 = with Blow-off valve
VE VALVE TYPE
VE = without air saving system, with electronic vacuum switch

Compact ejectors



Mod.
VEM-05C2-VE
VEM-05A2-VE
VEM-07C2-VE
VEM-07A2-VE
VEM-10C2-VE
VEM-10A2-VE


We think you are in United States.
Update your location?