text.skipToContent text.skipToNavigation
Series K

Series K

Supplied with:
1x interface seal
2x Ø
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
K 0 00 - 3 0 3 - K 2 3
K SERIES
0 BODY DESIGN
0 = single sub-base (only M5) or interface
1 = manifold
00 NUMBER OF POSITIONS
00 = interface
01 = single base (only M5)
02 ÷ 99 = manifold number of positions
3 NUWAYS - FUNCTMBER OF IONS
0 = manifold or single base
1 = 2/2-way - NC
2 = 2/2-way - NC electric part revolved by 180°


3 = 3/2-way - NC
5 = 3/2-way - NC electric part revolved by 180°


4 = 3/2-way - NO
6 = 3/2-way - NO electric part revolved by 180°
0 PORTS
0 = on subbase or manifold
2 = M5 side outlets
3 ORIFICE DIAMETER
2 = Ø 0.6 mm - 2/2 versions
3 = Ø 0.6 mm - 3/2 versions
5 = Ø 1.0 mm - 2/2 versions
K MATERIALS
F = PBT body - FKM poppet seal
K = PBT body - HNBR poppet seal (only for 3/2-way versions)
2 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
2 = 90° connection with protection
3 = 90° connection

B = in-line connection with protection and led
C = in-line connection with protection
D = in-line connection

F = 300 mm flying leads with protection and led
G = 300 mm flying leads with protection
H = 300 mm flying leads
3 VOLTAGE - POWER CONSUMPTION
1 = 6V DC - 1W
2 = 12V DC - 1W
3 = 24V DC - 1W
FIXING
= fixing screws for plastic
M = fixing screws for metal
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)

Series K solenoid valve - 3/2-way NC - in-line connector

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar)
K000-303-KB* 3/2 NC 0,6 0,12 0 ÷ 7
K000-303-FB* 3/2 NC 0,6 0,12 0 ÷ 7
K000-303-KC* 3/2 NC 0,6 0,12 0 ÷ 7
K000-303-FC* 3/2 NC 0,6 0,12 0 ÷ 7
K000-303-KD* 3/2 NC 0,6 0,12 0 ÷ 7
K000-303-FD* 3/2 NC 0,6 0,12 0 ÷ 7


We think you are in United States.
Update your location?