text.skipToContent text.skipToNavigation
Mod. G93

Mod. G93

Electrical connection: bipolar plus earth
Norm: DIN EN 175 301-803-B
Voltage tolerance: ±10%
Pulsed operation
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Solenoids Mod. G93 (with latching)



Mod. Voltage Minimum inpulse latch/release Consumption latch/release
G92 12 V DC 18 ms - 10 ms 200 mA - 160 mA
G93 24 V DC 18 ms - 10 ms 100 mA - 80 mA


We think you are in United States.
Update your location?