text.skipToContent text.skipToNavigation
Series A

Series A

3/2-way NC and NO IN-LINE versions with G1/8 common inlet port located on the valve body.
3/2-way NO versions with M5 single inlets located on the upper side of the coil.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
A 3 3 1 0 C 2 U7 7
A SERIES
3 BODY DESIGN
1 = 360° rotatable interface body (24x24 mm)
2 = fixed interface body (24x24 mm)
3 = threaded body
4 = threaded body with quick exhaust
5 = ISO interface body
6 = 360° rotatable interface body (16x16 mm)
7 = 360° rotatable interface body (21 mm)
8 = barb fittings connections body
A = single manifold
B = 2-part manifold
C = 3-part manifold
D = 4-part manifold
E = 5-part manifold
F = 6-part manifold
G = 7-part manifold
H = 8-part manifold
K = 9-part manifold
L = 10-part manifold
M = 11-part manifold
N = 12-part manifold
P = 13-part manifold
R = 14-part manifold
S = 15-part manifold
3 NUMBER OF PORTS
2 = 2 ways
3 = 3 ways
1 FUNCTION
1 = NC - normally closed
2 = NO - normally open
3 = NO IN-LINE* - normally open
0 PORTS
0 = M5
1 = G1/8
3 = M5-R1/8
4 = M5-R1/8 with manual override
A = O-Rings rotatable interface
B = O-Rings fixed interface
C = G1/8-fittings Ø4 mm
F = Ø6 mm barb fittings
C ORIFICE DIAMETER
C = Ø 1.2 - 1.4 - 1.5 mm
D = Ø 2.0 mm
E = Ø 2.5 mm
2 BODY MATERIAL
2 = nickel-plated brass - burnished brass - aluminium
3 = PA6 - PBT technopolimers
U7 SOLENOIDS - OVERMOLDING MATERIAL / SIZE
U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22
G7 = PA66 / 22 mm
G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function)
A8 = PPS / 30 mm
H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21
7 VOLTAGE - POWER CONSUMPTION

Series A solenoid valve - 3/2-way - Mod. AA3 - modular technopolymer body

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
AA31-0C3-* 3/2 NC G1/8-M5 1.5 0.85 PA6 bistable EV08
AA31-CC3-* 3/2 NC G1/8-Ø4 1.5 0.85 PA6 bistable EV08
AA32-0C3-* 3/2 NO M5-M5 1.4 0.75 PA6 bistable EV05
AA32-CC3-* 3/2 NO M5-Ø4 1.4 0.75 PA6 bistable EV05
AA33-0C3-* 3/2 NO IN-LINE G1/8-M5 1.5 1.00 PA6 no EV05
AA33-CC3-* 3/2 NO IN-LINE G1/8-Ø4 1.5 1.00 PA6 no EV05


We think you are in United States.
Update your location?