text.skipToContent text.skipToNavigation
Series A

Series A

They are particularly suitable for the actuation of small single-acting cylinders and the operation of pneumatic valves with very low operating pressures.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
A 3 3 1 0 C 2 U7 7
A SERIES
3 BODY DESIGN
1 = 360° rotatable interface body (24x24 mm)
2 = fixed interface body (24x24 mm)
3 = threaded body
4 = threaded body with quick exhaust
5 = ISO interface body
6 = 360° rotatable interface body (16x16 mm)
7 = 360° rotatable interface body (21 mm)
8 = barb fittings connections body
A = single manifold
B = 2-part manifold
C = 3-part manifold
D = 4-part manifold
E = 5-part manifold
F = 6-part manifold
G = 7-part manifold
H = 8-part manifold
K = 9-part manifold
L = 10-part manifold
M = 11-part manifold
N = 12-part manifold
P = 13-part manifold
R = 14-part manifold
S = 15-part manifold
3 NUMBER OF PORTS
2 = 2 ways
3 = 3 ways
1 FUNCTION
1 = NC - normally closed
2 = NO - normally open
3 = NO IN-LINE* - normally open
0 PORTS
0 = M5
1 = G1/8
3 = M5-R1/8
4 = M5-R1/8 with manual override
A = O-Rings rotatable interface
B = O-Rings fixed interface
C = G1/8-fittings Ø4 mm
F = Ø6 mm barb fittings
C ORIFICE DIAMETER
C = Ø 1.2 - 1.4 - 1.5 mm
D = Ø 2.0 mm
E = Ø 2.5 mm
2 BODY MATERIAL
2 = nickel-plated brass - burnished brass - aluminium
3 = PA6 - PBT technopolimers
U7 SOLENOIDS - OVERMOLDING MATERIAL / SIZE
U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22
G7 = PA66 / 22 mm
G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function)
A8 = PPS / 30 mm
H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21
7 VOLTAGE - POWER CONSUMPTION

Series A solenoid valve - 3/2-way NC - Mod. A33

M5 thread inlet
R1/8 thread outlet
The valve can be screwed directly onto the component to be operated.

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A331-3C2-* 3/2 NC M5-R1/8 1.5 0.85 nickel plated brass no EV03
A331-4C2-* 3/2 NC M5-R1/8 1.5 0.85 nickel plated brass yes EV08


We think you are in United States.
Update your location?