text.skipToContent text.skipToNavigation
Series NA

Series NA

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
NA 5 4N - 15 - 02 IL - U7 7
NA SERIES
NAMUR
5 NUMBER OF WAYS - POSITIONS
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
4N PORTS
4N = G1/4 supply
ports according NAMUR standards
15 ACTUATION
11 = double solenoid
15 = single solenoid, spring return
33 = pneumatic pneumatic
35 = pneumatic, spring
02 SOLENOID INTERFACE
02 = mech. sol. 22 x 22
IL TYPE OF MANUAL OVERRIDE
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 SOLENOID MATERIAL/SOLENOID DIMENSIONS
A8 = PPS/30 x 30
G7 = PA/22 x 22
G8 = PA/30 x 30 (24 V DC only)
G9 = PA/22 x 58
H8 = Self-extinguishing PA, Explosion-proof/30 x 30
U7 = PET/22 x 22
7 SOLENOID VOLTAGE

3/2-way solenoid valve, bistable



Mod.
NA34N-11-02


We think you are in United States.
Update your location?