text.skipToContent text.skipToNavigation

5082 1/4

Full screen
Your configuration

Fittings Mod. 5052 Series Mini and Mod. 5082 European Standard



Mod. A1 Ø D H L M MAX SW SW1 Weight [g]
5082 1/4 G1/4 7 25 24 63,5 34,5 12 22 17 103


We think you are in United States.
Update your location?