text.skipToContent text.skipToNavigation

5083 1/4

Full screen
Your configuration

Fittings Mod. 5053 Series Mini and Mod. 5083 European Standard



Mod. B1 Ø D L M SW Weight [g]
5083 1/4 G1/4 7 25 47,5 34,5 17 88


We think you are in United States.
Update your location?