Manifolds for solenoid valves model VB, Size 16
Mod. DCB20
The Manifold package includes a closing cap and a spool to insert in position A, necessary to establish internal or external pilot supply. In the configuration with the cap only, pilot supply is established through connection 1, channels 12/14 must be closed.
Series
Accessory kit control _ - DCB20-10
Accessory kit control _ - DCB20-11
Accessory kit control _ - DCB20-12
Accessory kit control _ - DCB20-13
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Nr positions | L | L1 |
DCB20-2 | 2 | 63 | 53 |
DCB20-3 | 3 | 79 | 69 |
DCB20-4 | 4 | 95 | 85 |
DCB20-5 | 5 | 111 | 101 |
DCB20-6 | 6 | 127 | 117 |
DCB20-7 | 7 | 143 | 133 |
DCB20-8 | 8 | 159 | 149 |
DCB20-9 | 9 | 175 | 165 |
DCB20-10 | 10 | 191 | 181 |
DCB20-11 | 11 | 207 | 197 |
DCB20-12 | 12 | 223 | 213 |
DCB20-13 | 13 | 239 | 229 |
DCB20-14 | 14 | 255 | 245 |
DCB20-15 | 15 | 271 | 261 |
DCB20-16 | 16 | 287 | 277 |
DCB20-17 | 17 | 303 | 293 |
DCB20-18 | 18 | 319 | 309 |
DCB20-19 | 19 | 335 | 325 |
Mod. | Nr positions | L | L1 |
DCB20-2 | 2 | 63 | 53 |
DCB20-3 | 3 | 79 | 69 |
DCB20-4 | 4 | 95 | 85 |
DCB20-5 | 5 | 111 | 101 |
DCB20-6 | 6 | 127 | 117 |
DCB20-7 | 7 | 143 | 133 |
DCB20-8 | 8 | 159 | 149 |
DCB20-9 | 9 | 175 | 165 |
DCB20-10 | 10 | 191 | 181 |
DCB20-11 | 11 | 207 | 197 |
DCB20-12 | 12 | 223 | 213 |
DCB20-13 | 13 | 239 | 229 |
DCB20-14 | 14 | 255 | 245 |
DCB20-15 | 15 | 271 | 261 |
DCB20-16 | 16 | 287 | 277 |
DCB20-17 | 17 | 303 | 293 |
DCB20-18 | 18 | 319 | 309 |
DCB20-19 | 19 | 335 | 325 |