Pressure regulators
Series MC
Ports G1/4, G3/8 and G1/2
Modular
Modular
Series MC pressure regulators are available with ports G1/4, G3/8 and G1/2.
Versions with secondary pressure relieving are usually available and all regulators can be panel mounted.
Versions with secondary pressure relieving are usually available and all regulators can be panel mounted.
Series
Accessories
Manifold regul. se. mc nptf - MC104-M00TF
Press. regulator ser. mc - MC104-R00
Regulator with flanges - MC104-R00-FL
Left hand regulator - MC104-R00-LH
Regulator ser. mc - MC104-R00-VS
Press.regulat. ser. mc nptf - MC104-R00TF
Regulator - MC104-R01
Regulator ser. mc - MC104-R01-VS
Regulator - MC104-R004
Regulator ser. mc - MC104-R004-VS
Press. regulator ser. mc - MC104-R05
Regulator - MC104-R05-VS
Kit "b" for modular frl - MC104-ST
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
In-out flanges kit - MX3-3/4-FL
Kit wall brckts + flngs s.mx - MX2-1/2-KK
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact, diaphragm type |
Materials | zama, brass, NBR, technopolymer |
Ports | G1/4 G3/8 G1/2 |
Weight | kg 0,323 0,644 0,624 |
Mounting | in-line, wall or panel mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finishing | enamelled |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar (standard) or 0.5 ÷ 2 bar; 0.5 ÷ 4 bar and 0.5 ÷ 7 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
MC | 2 | 02 | R | T | 0 | 2 | VS |
MC | SERIES |
2 |
SIZE: 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORTS: 04 = G1/4 38 = G3/8 02 = G1/2 |
R | REGULATOR |
T |
WORKING PRESSURE 0 = 0.5 ÷ 10 bar (standard) 1 = 0.5 ÷ 4 bar 2 = 0.5 ÷ 2 bar (only G1/4) 7 = 0.5 ÷ 7 bar (only G1/4) T = calibrated* B = locked* |
0 |
CONSTRUCTION: 0 = self-relieving (standard) 1 = non-relieving 5 = precise relieving |
2 |
PRESSURE GAUGE: ** = without pressure gauge (standard) 1 = with pressure gauge 0-2.5, with working pressure 0.5 ÷ 2 bar 2 = with pressure gauge 0-6, with working pressure 0.5 ÷ 4 bar 3 = with pressure gauge 0-10, with working pressure 0.5 ÷ 7 bar 4 = with pressure gauge 0-12, with working pressure 0.5 ÷ 10 bar |
VS |
TIPO DI REGOLAZIONE: = without by-pass valve (standard) VS = with by-pass valve (solo G1/4) |
** NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE PORTS ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●” INLET PRESSURE: ■ = enter the SUPPLY pressure value OUTLET PRESSURE: ● = enter the OUTLET pressure value for the LOCKED regulator or the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar Complete part number: MC104-MT03-6.3-4.5 ** the pressure gauges are supplied disassembly for size 1 pressure gauge mod. M043-P.. for size 2 pressure gauge mod.M053-P.. |
1-7/7 results