text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
MX is the new series of air treatment components realized by Camozzi, characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.
These proportional lubricators enable a precision metering.

The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.

A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
  • 1
  • 2(current)
13 Products found
Letf hand lubricator - MX3-3/4-L00-LH
Series MX
  • 1
  • 2(current)
Construction Modular, compact
Materials See table of Materials
Ports MX2: G3/8 - G1/2 - G3/4
MX3: G3/4 - G1
Oil capacity MX2: 118 cm³
MX3: 170 cm³
Oil refilling Even during use
Mounting Vertical in-line
wall-mounting (by means of clamps)
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
-5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Oil for lubrication Use ISO VG32 oils. Once applied, the lubrication should never be interrupted.
Operating pressure 0 ÷ 16 bar
Min. air consumption for lubrication at 1 bar MX2: 17 l/min
MX3: 50 l/min
Min. air consumption for lubrication at 6 bar MX2: 38 l/min
MX3: 90 l/min
Nominal flow See Flow diagrams
Full screen
Your configuration
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 - 1/2 - L 00 - LH
MX SERIES
2 SIZE
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
1/2 PORT
1/2 = G1/2
3/4 = G3/4
1 = G1
L LUBRICATOR
00 DESIGN TYPE
00 = atomized oil
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left

Lubricators

LU0 = lubricator



Mod. A C D G I M N O P R S T Weight (kg)
MX2-3/8-L00 G3/8 70 18,5 55,5 68 84,5 210 104,5 20,5 85 152 37,5 0,5
MX2-1/2-L00 G1/2 70 18,5 55,5 68 84,5 210 104,5 20,5 85 152 37,5 0,5
MX2-3/4-L00 G3/4 70 18,5 55,5 68 84,5 210 104,5 20,5 85 152 37,5 0,5
MX3-3/4-L00 G3/4 89,5 18,5 61,5 76 100 243 123 21 99 178 44,5 0,8
MX3-1-L00 G1 89,5 18,5 61,5 76 100 243 123 21 99 178 44,5 0,8


We think you are in United States.
Update your location?