Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
INTERMEDIATE SUBBASES CODING EXAMPLE
D | AM | 2 | S | - | QH | - | D | T |
D | SERIES |
AM |
ACCESSORIES AM = modular accessories |
2 |
SIZE 2 = 16 mm |
S |
COMPONENT S = modular subbase |
QH |
INTERMEDIATE DIAPHRAGM SUBBASE Q = diaphragm on channels 1, 3, 5 R = diaphragm on channel 1 S = diaphragm on channels 3, 5 DIAPHRAGM WITH EXTERNAL SERVO-PILOT SUPPLY QT = diaphragm on channels 1, 3, 5; 12/14 external RT = diaphragm on channels 1; 12/14 external ST = diaphragm on channels 3, 5; 12/14 external DIAPHRAGM WITH INTEGRATED SILENCER QH = diaphragm on channels 1, 3, 5 RH = diaphragm on channel 1 SH = diaphragm on channels 3, 5 SUBBASE FOR ADDITIONAL FLOW X = supply (1) and exhausts (3, 5) XH = supply (1) and exhausts (3, 5) with integrated silencer INTERFACE SUBBASE FOR ADDITIONAL FLOW WITH EXTERNAL SERVO-PILOT SUPPLY XT = additional supply (1) and exhausts (3, 5) FOR POWER SUPPLY K = separation of power supply - supply (1) and exhausts (3, 5) Z = separation of power supply - diaphragm on channel 1 |
D |
VERSION T = without cartridge D = cartridge tube Ø10 E = cartridge tube Ø12 F = cartridge tube Ø14 P = cartridge tube Ø3/8” R = cartridge tube Ø1/2” |
T |
TIE RODS = without tie rods T = with tie rods |