MODULE K, Z TO SEPARATE POWER SUPPLY
This module allows to interrupt and provide a separate power supply to the subsequent solenoid valves besides additional supply and exhaust.
The Z version also allows to separate the pneumatic supply channel.
You only need to connect the +24V to one of the three pins
1 = +24V
3 = +24V
4 = +24V
Connection | M8 3 pins |
Dimensions | 135,5 x 22 mm |
Signalling | None |
Supply | 24V DC (+/-10%) |
Protection class | IP 65 |
Temperature | 0°C ÷ 50 °C |
Material | Technoplymer |
Weight | 340 g |
MODULE K, Z TO SEPARATE POWER SUPPLY
This module allows to interrupt and provide a separate power supply to the subsequent solenoid valves besides additional supply and exhaust.
The Z version also allows to separate the pneumatic supply channel.
You only need to connect the +24V to one of the three pins
1 = +24V
3 = +24V
4 = +24V
Connection | M8 3 pins |
Dimensions | 117 x 20 mm |
Signalling | None |
Supply | 24 V DC (+/- 10%) |
Protection class | IP 65 |
Temperature | 0°C ÷ 50°C |
Material | Technopolymer |
Weight | 320 g |
MODULE K, Z TO SEPARATE POWER SUPPLY
This module allows to interrupt and provide a separate power supply to the subsequent solenoid valves besides additional supply and exhaust.
The Z version also allows to separate the pneumatic supply channel.
You only need to connect the +24V to one of the three pins
1 = +24V
3 = +24V
4 = +24V
Connection | M8 3 pins |
Dimensions | 135,5 x 22 mm |
Signalling | None |
Supply | 24V DC (+/-10%) |
Protection class | IP 65 |
Temperature | 0°C ÷ 50 °C |
Material | Technoplymer |
Weight | 340 g |