Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLES of SINGLE VALVE (spare part) and TERMINALS (accessories)
FP2V-MQR | F | P | 2 | V | - | M | Q | R | FA2T-S | F | A | 2 | T | - | S |
CODING EXAMPLE OF A SINGLE SOLENOID VALVE |
CODING EXAMPLE OF INTERMEDIATE PLATES |
||
FP2V-MQR | FP2V-WQ | ||
F | Series | F | Series |
P |
Type: P = pneumatic |
P |
Type: P = pneumatic |
2 |
Size: 1 = 12 mm 2 = 14 mm |
2 |
Size: 1 = 12 mm 2 = 14 mm |
V | Solenoid valve or additional plate | V | Solenoid valve or additional plate |
M |
Type of function: M = 5/2 monostable D = 5/2 monostable with bistable board B = 5/2 bistable C = 2 x 3/2 NC A = 2 x 3/2 NO G = 3/2 NC + 3/2 NO E = 2 x 2/2 NC F = 2 x 2/2 NO I = 2/2 NC + 2/2 NO V = 5/3 CC |
W |
Type of function: L = free position W = free position with bistable board Z = free position with monostable board X = supplementary power supply and exhaust T = separated power supply and exhaust U = separated power supply and supplementary exhaust K = supplementary power supply and separated exhaust |
Q |
Cartridges for solenoid valves: Q = Ø4 R = Ø6 S = Ø8 (not for Size 1) |
Q |
Cartridges for plates: Q = Ø4 R = Ø6 S = Ø8 (not for Size 1) L = free position (no cartridges) W = free position with bistable board (no cartridges) Z = free position with monostable board (no cartridges) |
R |
Type of manual override: R = push and turn (bistable) P = pressure (monostable) |
||
|
|||
CODING EXAMPLE OF A LEFT TERMINAL |
CODING EXAMPLE OF A RIGHT TERMINAL |
||
FA2T-S | FA2T-AR | ||
F | Series | F | Series |
A | Accessory | A | Accessory |
2 |
Size: 1 = 12 mm 2 = 14 mm |
2 |
Size: 1 = 12 mm 2 = 14 mm |
T |
Type of accessory: T = terminal |
T |
Type of accessory: T = terminal |
S |
Cartridges: = no cartridge S = Ø8 T = Ø10 |
A |
Type of servo-pilot: A = internal B = external |
R |
Cartridges: R = Ø6 |
Sub-D adaptor module 25 pin Mod. CXA-25P
It is an Expansion module of the subnet and can be connected to all valve islands with Sub-D 25 pin connection. It can manage up to a maximum of 24 Output. It has its own M12 A 4 pin male connection for the supply of the valves connected, distinguishing both logic supply and power supply and two M12 D 4 pin female connections for the Bus-IN and Bus-OUT of the subnet. The subnet can have a length of maximum 100 metres. The power of a single Output is 3 W to 24 V DC. Thanks to the PWM technique it is possible to set a power reduction to only maintain operation.
Mod. | Interface | Digital Outs | Bus-IN connection | Bus-OUT connection | PWR connection | Supply | Power for every Output |
CXA-25P | Sub-D 25 pin | 24 | M12D 4 pin female | M12D 4 pin female | M12A 4 pin male | 24 V DC | 3 W |
1-16/25 results