text.skipToContent text.skipToNavigation
Mod. 6501 4-M5

Mod. 6501 4-M5

Full screen
Your configuration

Fitting Mod. 6501 4-M5



Mod. A D C E F H M SW Weight [g]
6501 4-M5 4 M5 3.5 6 9 4 17.5 8 11


We think you are in United States.
Update your location?