text.skipToContent text.skipToNavigation
Mod. 7442

Mod. 7442

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 7442

* = model without mounting holes



Mod. A D G H L M S T T1 T2 SW Weight [g]
7442 4-1/8 4 G1/8 9,4 5 40 16,5 4 13 9,2 6,5 12 11
7442 6-1/8 6 G1/8 11,6 5 44 18,5 4 15 11,4 7,5 12 15
7442 6-1/4 6 G1/4 11,6 6 45 18,5 4 15 11,4 7,5 14 18
7442 8-1/8 8 G1/8 13,9 5 49 20,5 4 17 13,7 8,5 14 23
7442 8-1/4 8 G1/4 13,9 6 49 20,5 4 17 13,7 8,5 17 22
7442 8-3/8 8 G3/8 13,9 7 50,5 20,5 4 17 13,7 8,5 19 29
7442 10-1/4 10 G1/4 16,1 6 57 24 4 16 15,8 8 17 32
7442 10-3/8 10 G3/8 16,1 7 57,5 24 4 16 15,8 8 19 33
7442 12-3/8 12 G3/8 20,2 7 65,5 28 4 19,2 9 9,6 19 51
7442 12-1/2 12 G1/2 20,2 8 66,5 28 4 19,2 9 9,6 24 58
7442 16-1/2 16 G1/2 27 8 71,5 33,5 - - - - 24 80 *
7442 16-3/4 16 G3/4 27 9 66,5 33,5 - - - - 30 90 *


We think you are in United States.
Update your location?