text.skipToContent text.skipToNavigation
Mod. 7550

Mod. 7550

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 7550

* = model without mounting holes



Mod. A G M S T1 T2 Weight [g]
7550 4 4 9,4 16,5 4 9,2 6,5 4
7550 6 6 11,6 18,5 4 11,4 7,5 6
7550 8 8 13,9 20,5 4 13,7 8,5 9
7550 10 10 16,1 24 4 15,8 8 12
7550 12 12 20,2 28 4 9 9,6 20
7550 16 16 27 33,5 - - - 42


We think you are in United States.
Update your location?