text.skipToContent text.skipToNavigation
Mod. 7632

Mod. 7632

Assembled with Mod. 7610, 7640
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 7632 02 assembled with Mod. 7610, 7640



Mod. D H L S SW Weight [g]
7632 02-1/8 G1/8 5 38,5 15,5 13 14
7632 02-1/4 G1/4 6 46 18,5 17 29
7632 02-3/8 G3/8 7 54 22 20 45


We think you are in United States.
Update your location?