text.skipToContent text.skipToNavigation

41K2P160A0130

Accessories
Full screen
Your configuration

Cylinders

+ = add the stroke



Ø ØMM KK ØB PL G L1 AM VA EE WH L2+ ZJ + VD N RT BG TG E SW1 SW3 SW4 Cushion stroke
160 40 M36x2 65 25,5 15 55 72 6 G3/4 80 180 260 10 50 M16 24 140 180 36 4 55 33
200 40 M36x2 75 25,5 15 65 72 8 G3/4 95 180 275 25 50 M16 24 175 220 36 4 55 48


We think you are in United States.
Update your location?