MX2-1/2-MCV102
Electric comm.manif.reg.
Operating pressure | Working pressure 0 ÷ 3 bar |
Name of Series | MX |
Design | Relieving (regulator only) |
Size | G1/2 |
Pressure gauge | With built-in pressure gauge 0-6 bar (regulator only) |
Command signal | Electrical command 0-10 V DC (regulator only) |
Function | Manifold pressure regulator |
Ports | G1/2 |
Flow direction | From left to right (standard) |
Accessories
Kit wall brckts + flngs s.mx - MX2-1/2-KK
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
In-out flanges kit - MX3-3/4-FL
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Electrical command | Setting range | Pressure gauge |
MX2-1/2-M**1#0 | 0-10 V DC | 0,15 ÷ 3 bar | without pressure gauge |
MX2-1/2-M**1#2 | 0-10 V DC | 0,15 ÷ 3 bar | with built-in pressure gauge 0-6 |
MX2-1/2-M**2#0 | 0-10 V DC | 0,5 ÷ 10 bar | without pressure gauge |
MX2-1/2-M**2#4 | 0-10 V DC | 0,5 ÷ 10 bar | with built-in pressure gauge 0-12 |
MX2-1/2-M**3#0 | 0-10 V DC | 0,05 ÷ 1 bar | without pressure gauge |
MX2-1/2-M**4#0 | 0-10 V DC | 0,35 ÷ 7 bar | without pressure gauge |
MX2-1/2-M**100OX1 | 0-10 V DC/4-20 mA | 0,15 ÷ 3 bar | without pressure gauge |
MX2-1/2-M**300OX1 | 0-10 V DC/4-20 mA | 0,05 ÷ 1 bar | without pressure gauge |
MX2-1/2-M**400OX1 | 0-10 V DC/4-20 mA | 0,35 ÷ 7 bar | without pressure gauge |
MX2-1/2-ME*200OX1 | 0-10 V DC/4-20 mA | 0,5 ÷ 10 bar | without pressure gauge |
* = versions with or without external pilot supply
# = versions with our without relieving
LH = add LH at the end of the code for air inlet from the right to the left
1-9/9 results