text.skipToContent text.skipToNavigation

S6510 8-1/2

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 8-1/2 8 G1/2 7.5 13.7 24.5 9 25 22 6 43


We think you are in United States.
Update your location?