text.skipToContent text.skipToNavigation

S6510 10-3/8

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 10-3/8 10 G3/8 5.3 15.4 20.5 8 25.5 19 8 27


We think you are in United States.
Update your location?