text.skipToContent text.skipToNavigation
Series SWCN

Series SWCN

With digital display
High precision, easy to use
APPLICATIONS:
- electronic vacuum/pressure switch for safety monitoring, optimization of cycle times or energy saving devices;
- it can be installed directly on the gripping point of a handling system;
- setting of the limit vacuum value and continuous vacuum control;
- perfectly suitable for customer needs.

ELECTRIC CONNECTION:
the device is available with hardwired cable of 2 meters or can be supplied with
M8 connector.
Accessories and extensions have to be
ordered separately. Codes can be found
at the end of this section.
Type of pressure/vacuum switch Electronic with polycarbonate housing
Port With external thread G1/8 and internal thread M5
Display 3 digit display with membrane keypad for the values set up
LED Integrated LED indicators for switching state
Electric connection With M8 4-pole connector or pre-wired cable of 2 meters
Full screen
Your configuration
Coding example
SWCN V01 P3 2
SWCN SERIES
V01 SET PRESSURE RANGE
V01 = from -1 bar to 1 bar
P10 = from 0 bar to 10 bar
P3 TYPE OF ELECTRIC CONNECTION:
P3 = 2 PNP outputs + 1 analog output 1 - 5 V DC (this version is available with 5-pole cable only)
P4 = 2 PNP outputs
P6 = 2 PNP outputs + 1 analog output 4-20 mA (this version is available with 5-pole cable only)
2 ELECTRIC CONNECTION
2 = cable of 2 meters
M = M8 4 pin connector
We think you are in United States.
Update your location?