text.skipToContent text.skipToNavigation

MD1-F000

Filter element   25 µm
Dimension   42
Name of Series   MD
Visual blockage indicator   Not present
Condensate drain   Semiautomatic-manual drain
Ports   Without cartridges
Function   FILTER
Full screen
Your configuration

Series MD filters

FT01 = filter with direct G1/8 exhaust
FT02 = filter with semi-automatic manual drain
FT03 = filter with automatic/ depressuring drain



Mod. A B C E G H I L M N O P R S T V Weight (kg)
MD1-F000 - G1/8 42 42 G1/8 26,2 43 Ø4 90 159,4 107,7 22,7 51,7 133,2 34,6 9 0,2


We think you are in United States.
Update your location?