Series
Product
|
Price |
---|---|
X1500 6/4-1/4
BSPT Male Elbow |
|
X1500 6/4-1/8
BSPT Male Elbow |
|
X1500 8/6-1/4
BSPT Male Elbow |
|
X1500 8/6-1/8
BSPT Male Elbow |
|
X1500 8/6-3/8
BSPT Male Elbow |
|
X1500 10/8-1/2
BSPT Male Elbow |
|
X1500 10/8-1/4
BSPT Male Elbow |
|
X1500 10/8-3/8
BSPT Male Elbow |
|
X1500 12/10-1/2
BSPT Male Elbow |
|
X1500 12/10-3/8
BSPT Male Elbow |
|
X1510 6/4-1/4
BSPT Male Connector |
|
X1510 6/4-1/8
BSPT Male Connector |
BSPT Male Elbow - X1500 6/4-1/4
BSPT Male Elbow - X1500 6/4-1/8
BSPT Male Elbow - X1500 8/6-1/4
BSPT Male Elbow - X1500 8/6-1/8
BSPT Male Elbow - X1500 8/6-3/8
BSPT Male Elbow - X1500 10/8-1/2
BSPT Male Elbow - X1500 10/8-1/4
BSPT Male Elbow - X1500 10/8-3/8
BSPT Male Elbow - X1500 12/10-1/2
BSPT Male Elbow - X1500 12/10-3/8
BSPT Male Connector - X1510 6/4-1/4
BSPT Male Connector - X1510 6/4-1/8


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | 6/4 - 8/6 - 10/8 - 12/10 |
Thread | GAS conical ISO 7 (BSPT) |
Temperature | -40°C ÷ +180°C NOTE: for a better use of the fitting we recommend to check the tubing specifications |
Tube to connect | Polyamide (PA), Polyuethane (PU), Polyethylene (PE), PTFE, FEP, Hytrel Polyester |
Medium | all fluids compatible with the fitting component materials |
Materials | Body: stainless steel 316L Nut: stainless steel 316L |
Operating pressure | the nominal pressure of the fittings is always higher than the pressure of the tube |