text.skipToContent text.skipToNavigation
Series CSSP

Series CSSP

Supplied with:
4x screws M5x25
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
CSSP - 40 - NC
CSSP SERIES
40 SIZE
40
NC OPERATION
NC = Double acting with spring in closing
NO = Double acting with spring in opening

CSSP gripper, size 40 mm



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Opening time Closing time (ms) Weight [g]
CSSP-40-NC 188 94 152 76 6 4 ÷ 7 5 ÷ 50 115 105 460
CSSP-40-NO 124 62 214 107 6 4 ÷ 7 5 ÷ 50 90 165 440


We think you are in United States.
Update your location?