text.skipToContent text.skipToNavigation

NA34N-15-02

Type of manual override   Bistable, standard
Name of Series   NA
Actuation   Single solenoid, spring return
Ports   G1/4 supply ports according NAMUR standards
Number of ways - function   3/2 NC
Solenoid interface   Mech. sol. 22 x 22
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

3/2-way solenoid valve NC and NO



Mod. Symbol
NA34N-15-02 EV10


We think you are in United States.
Update your location?