text.skipToContent text.skipToNavigation

D1PVA-M0-T

Type of manual override   For P actuation
Name of Series   D
Component   Valve with threaded body
Actuation   Pneumatic
Type of solenoid valve   5/2 monostable
Size   10,  5
Connections   Thread
Full screen
Your configuration

5/2-way pneumatically operated valve, monostable - size 10,5



Mod. Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min)
D1PVA-M0-T M7 M5 2,5 ÷ 10 -0,9 ÷ 10 270


We think you are in United States.
Update your location?