text.skipToContent text.skipToNavigation

D43VB-NR

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with body for sub-base
Actuation   Electric 15mm
Type of solenoid valve   5/3 CP
Size   25
Full screen
Your configuration

5/3-way solenoid valve, outlets on subbase - size 25

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VB-NR CP 2,5 ÷ 10 -0,9 ÷ 10 1800 EV38


We think you are in United States.
Update your location?