text.skipToContent text.skipToNavigation

MX2-1/2-V01

Name of Series   MX
Design   Lockable manual control
Size   G3/8 - G1/2 - G3/4
Function   3/2-WAY VALVE
Ports   G1/2
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Lockable manual valves Series MX - dimensions

VN27 = Lockable bistable manual valve 3/2



Mod. A B C F G I L M N O P Q R S SW T Weight (kg)
MX2-1/2-V01 G 1/2 G 1/2 70 26 34,5 68 9 8 152 13 51 31 88 63,5 27 37,5 0.5


We think you are in United States.
Update your location?