text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
Within a battery of filters the activated carbon version is placed at the end because it requires a pre-filtering like the coalescing filter.
Given the characteristic of this filter, it is recommended to replace the filter element at least every 6 months or 1000 working hours.

The operating principle is based on the adsorption characteristic of the filtering element which is composed of extremely porous fibers placed on different layers. These fibers create a cross-linked and are thus able to adsorb wet parts and contaminants remaining in the passing air, for example oil vapours/smokes, as well as odours generated from these contaminants.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction Modular, compact with activated carbon filtering element
Materials See Table of Materials
Ports With interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Mounting Vertical in-line
wall-mounting by means of through holes in the body or with a support bracket
Operating temperature 10°C ÷ 40°C (t max = 60°C)
Condensate drain Not present
Quality of delivered air according to ISO 8573-1:2010 Class 1.7.1 (pre-filtering in Class 1.8.1 is recommended)
Operating pressure 0.3 ÷ 16 bar
Nominal flow See Flow diagrams
Filtering element Actived carbon
Residual oil content < 0.003 mg/m³
Fluid Compressed air
Full screen
Your configuration
Coding example
MD 1 - FCA 0 - 1/8
MD SERIES
1 DIMENSION
1 = 42 mm
FCA ACTIVATED CARBON FILTER
0 VISUAL BLOCKAGE INDICATOR
0 = not present
1 = present
1/8 PORTS (IN - OUT)*
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10

* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-FCA1-1/4-10
We think you are in United States.
Update your location?