text.skipToContent text.skipToNavigation
Series EN

Series EN

5/2-way
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Coding example
EN 5 3 1 - 11 - PN3
EN SERIES
5 FUNCTION
5 = 5/2
6 = 5/3 Centre Closed
7 = 5/3 Centre Open
8 = 5/3 Pressure Centre
3 SIZE
3 = size 16
5 = size 19
1 BODY TYPE
1 = body with threaded plate
11 ACTUATION
11 = electro-pneumatic, bistable
16 = electro-pneumatic, monostable
33 = pneumatic bistable
36 = pneumatic monostable
E11 = electro-pneumatic, bistable with external servo-pilot supply
E16 = electro-pneumatic, monostable with external servo-pilot supply
PN3 TYPE OF SOLENOID
PN3 = 24V DC - 1W
P13 = 24V DC - 1W
PN4 = 48V DC - 2W
PN6 = 110V DC - 2W
PN7 = 230V - 2W
P53 = 24V DC - 2W
P54 = 48V DC - 2W
P56 = 110V DC - 2W
W53 = 24V DC - 2W
W54 = 48V DC - 2W

In case of applications with alternate current, use a bridge rectifier connector.

Bistable pneumatic valve with outlets on sub-base - size 16

VP06



Mod. Pilot supply Min pilot pressure (bar) Working pressure (bar) Flow rate (Nl/min)
EN530-33 M5 2 -0,9 ÷ 10 610


We think you are in United States.
Update your location?