text.skipToContent text.skipToNavigation
Mod. FRH-5E-80

Mod. FRH-5E-80

The kit includes:
2x connection flanges
4x screws + 4x lock washers
1x expansion coupling
4x screws + 4x lock washers to fix the axis
4x screws + 4x lock washers to fix the profile
4x nuts + 4x screws to fix the gearbox
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Kit to connect the gearbox - enhanced series (size 80)



Mod. Size Gearbox D1 D2 A LS BCD B C E K G Nominal torque (Nm) Max torque (Nm) J (Kgmm²) Weight [g]
FRH-5E-80 80 GB-120 20 80 5 47,8 100 10 68 115 12 100 60 120 140 1000


Kit to connect the gearbox - enhanced series (size 80) Mod. FRH-5E-80



Mod. Size Gearbox ØD1(H7) Ø D2 A LS ØBCD B C ØE K G Nominal torque [Nm](A) Max torque [Nm](B) J [kg mm2] Weight (g)
FRH-5E-80 80 GB-120 20 80 5 47,8 100 10 68 115 12 100 60 120 140 1000
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com

We think you are in United States.
Update your location?